IESNA:LM-63-2002
[TEST]P735897
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2308-143-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/24/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DRP-S865D950-X4F0-XX-UDD-W-W
[LUMINAIRE]DEFINE 2 DIRECT RECESSED WITH WALL WASH OPTIC
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_LIFETIME_TM21_2011]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_LIFETIME_TM21_2021]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3629
TILT=NONE
1 -1 1 55 9 1 1 4 0.14 0
1 1 35
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22.5 23 24 25 26 27 28 29
30 32.5 35 37.5 40 42.5 45 47.5 50 52.5
55 57.5 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 22.5 45 67.5 90 112.5 135 157.5 180
1783.7 1881.8 1992.2 2125.8 2233.7 2330.5 2442.1 2487.4 2519.3 2532.8
2521.8 2496 2447 2371 2302.3 2225.1 2117.2 2027.7 1945.6 1880.6
1786.2 1707.7 1604.8 1592.5 1515.3 1472.4 1412.3 1368.2 1325.2 1281.1
1244.3 1159.7 1088.6 1013.9 931.7 849.6 757.6 662 579.9 499
435.2 391.1 342 297.9 262.4 225.6 191.2 155.7 126.3 96.8
71.1 46.6 27 11 0
1783.7 1872 1972.5 2079.2 2192 2303.5 2386.9 2453.1 2505.8 2521.8
2526.7 2508.3 2474 2431 2364.8 2297.4 2214.1 2131.9 2063.3 1976.2
1896.5 1820.5 1704.1 1677.1 1604.8 1545.9 1496.9 1439.3 1393.9 1341.2
1299.5 1206.3 1119.3 1043.3 970.9 894.9 815.3 735.6 646.1 565.2
486.7 425.4 369 321.2 278.3 237.8 201.1 164.3 132.4 101.8
72.3 49 28.2 12.3 0
1783.7 1829.1 1905.1 1986 2068.2 2154 2222.6 2299.9 2361.2 2405.3
2437.2 2454.3 2461.7 2456.8 2443.3 2421.2 2380.8 2350.1 2295 2239.8
2178.5 2122.1 2027.7 2003.2 1945.6 1874.5 1810.7 1744.5 1680.8 1629.3
1564.3 1431.9 1310.5 1200.2 1105.8 1013.9 931.7 860.6 780.9 711
641.2 572.5 505.1 441.3 375.1 317.5 262.4 213.3 168 123.8
88.3 57.6 31.9 13.5 0
1783.7 1831.6 1872 1907.6 1944.3 1990.9 2037.5 2068.2 2118.4 2139.3
2171.1 2207.9 2233.7 2244.7 2269.2 2276.6 2285.2 2290.1 2286.4 2277.8
2274.1 2261.9 2238.6 2231.2 2207.9 2185.9 2154 2130.7 2092.7 2063.3
2024 1930.9 1826.7 1717.5 1609.7 1483.4 1368.2 1249.2 1134 1026.1
913.3 805.4 706.1 616.6 525.9 440.1 362.9 291.8 230.5 169.2
118.9 76 41.7 15.9 0
1783.7 1799.7 1799.7 1797.2 1791.1 1786.2 1777.6 1766.6 1761.7 1753.1
1739.6 1722.4 1706.5 1696.7 1679.5 1659.9 1636.6 1624.4 1604.8 1577.8
1553.3 1536.1 1498.1 1487.1 1458.9 1445.4 1416 1381.6 1357.1 1333.8
1302 1225.9 1154.8 1080.1 1005.3 935.4 858.2 784.6 714.7 643.6
576.2 513.7 456.1 393.5 343.3 293 250.1 202.3 161.8 123.8
88.3 58.8 33.1 14.7 0
1783.7 1764.1 1723.7 1686.9 1651.3 1617 1583.9 1545.9 1510.4 1492
1454 1423.3 1396.3 1365.7 1331.4 1303.2 1271.3 1246.8 1218.6 1191.6
1167.1 1143.8 1104.6 1096 1069 1044.5 1022.4 999.1 973.4 951.3
925.6 874.1 818.9 768.7 719.6 673 628.9 584.8 544.3 507.5
464.6 423 382.5 343.3 304 264.8 225.6 188.8 150.8 117.7
84.6 57.6 33.1 15.9 0
1783.7 1731 1655 1592.5 1544.7 1498.1 1456.4 1403.7 1357.1 1333.8
1294.6 1259 1234.5 1203.9 1175.7 1146.3 1119.3 1096 1061.7 1035.9
1011.4 993 952.6 939.1 917 902.3 879 860.6 847.1 826.3
807.9 763.8 728.2 687.8 652.2 617.9 583.5 550.4 516.1 483
445 410.7 376.4 340.8 302.8 264.8 226.8 192.5 155.7 122.6
90.7 60.1 35.6 15.9 0
1783.7 1710.2 1636.6 1559.4 1509.1 1449.1 1397.6 1340 1317.9 1268.9
1238.2 1201.4 1179.4 1140.1 1111.9 1076.4 1053.1 1017.5 991.8 973.4
947.7 923.1 899.8 886.4 870.4 849.6 831.2 812.8 796.9 776
761.3 720.9 686.5 660.8 631.4 603.2 576.2 545.5 514.9 483
448.7 413.1 381.3 348.2 313.8 277.1 241.5 204.7 166.7 132.4
95.6 63.7 35.6 13.5 0
1783.7 1693 1613.3 1555.7 1492 1429.4 1370.6 1320.3 1294.6 1243.1
1206.3 1170.8 1152.4 1105.8 1082.5 1049.4 1017.5 994.2 969.7 947.7
925.6 903.5 872.9 864.3 844.7 827.5 810.3 787.1 772.3 752.7
740.5 708.6 680.4 655.9 632.6 605.6 576.2 548 517.3 485.5
453.6 419.3 387.4 354.3 321.2 283.2 246.4 209.6 170.4 132.4
95.6 63.7 34.3 14.7 0
